Deltabar S FMD76

Deltabar S with front flush ceramic measuring diaphragm. Overlod-resistant with function-monitoring. Communication via HART, PROFIBUS PA or FOUNDATION Fieldbus.

Areas of application


The Deltabar S differential pressure transmitter is used for the following measuring tasks:

Level, volume or mass measurement in liquids
Differential pressure monitoring, e.g. of filters and pumps
International usage thanks to wide range of approvals
 

Benefits at a glance


Very good reproducibility and long-term stability
High reference accuracy: up to 0.075%,
as PLATINUM version: 0.05%
Turn down 100:1, higher on request
Used for flow or differential pressure monitoring up to SIL 2,
certified according to IEC 61508 by TÜV SÜD
meets PED (Pressure Equipment Directive)
HistoROM®/M-DAT memory module
Function-monitored from the measuring cell to the electronics
Continuous modularity for differential pressure and pressure
(Deltabar S - Cerabar S), e.g.
- replaceable display
- universal electronics
Quick commissioning thanks to quick setup menu
Easy and safe menu-guided operation on-site, via 4...20 mA with HART,
PROFIBUS PA or FOUNDATION Fieldbus
Extensive diagnostic functions
 

Technical data


Reference accuracy:

 

 

up to 0.075% of the set span,

PLATINUM version: 0.05% of the set span

 

 

Measuring range:

 

from -100...+100 mbar to -3...+3 bar

 

 

Overload:

 

on one side: max. 100 bar

 

 

Process temperature:

 

-20...+85°C (-4...+185°F)

 

 

Ambient temperature:

 

-20...+85°C (-4...+185°F)

 

 

Certificates:

 

ATEX, CSA, FM, NEPSI, IECEx

 

 

Specialities:

 

 

 

- Abrivasion-resistant and corrosion-resistant

- No diaphragm-seal temperature effects

- Metal-free measurement possible with
ECTFE-coated process connection

 
 
 
Print this page  |   Recommend this page  |   Bookmark this page
General functions