Level Measurement

Micropilot M

2-wire radar level gauge for storage and process applications.

Different antenna designs, suitable for aggressive media
Gas-tight feed-through for toxic and aggressive media
Antistatic rod antenna
Link to more information!
Micropilot S

 

Radar level device for precision measurement in inventory management (tank guaging)

Accuracy ±.04 in (± 1 mm) in 130 ft (40 m) measuring range
Approved for custody transfer
Numerous calibration certificates
Link to more information!
Levelflex M

 

Guided radar pulse measurement using the Time of Flight principle.

No moving parts - low maintenance costs
Independent of liquid characteristics such as density and conductivity
No need to fill and empty the tank during commissioning
High reliability due to automatic probe monitoring (patented EOP Algorithm)
Link to more information!
Prosonic M

 

2-wire or 4-wire ultrasonic compact design for non-contact level measurement in liquids.

Unaffected by product properties (for example: dielectric constant, density or moisture)
East and fast commissioning due to present application parameters
Calibration without filling or discharging
Link for more information!
Liquiphant M

 

Level limit switch for all liquids with high corrosion-resistant coating. Suitable for use in explosion hazardous areas.

Diverse instrument variants in a modular system:
Different construction lengths, process connections, and housings
Numerous electronic interfaces
Special designs
Link for more information!

 

Liquiphant S

 

Level limit switch for all liquids version for high medium temperatures. Suitable for use in explosion hazardous areas.

Process temperature up to 540°F (280°C)
Recurrent examination according to WHG is not required (FDL60/61)
Funcional safety SIL3
Link for more information!
Multicap T 

Compact capacitance level probes, fully and partially insulated rod and rope probes for use in the measurement of liquids

Accurate measurement in small tanks due to short response times
Measurment from probe end to process connection, no blocking distance
Technology tried and tested in millons of applications
Interface measurement independent of emulsion layers
Link for more information!
 
Imprimir  |   Recomendar esta página  |   Marcar esta página