iTEMP Temperature transmitter and sensor family

Explore how to simplify temperature specification and installation with our single number integrated install out-of-the-box family of FM explosion proof certified sensor, transmitter, and thermowell components

Safety - A non rated temperature sensor with an XP head doesn't quite cut it!

To insure 100% safety compliance in hazardous environments, each component of a temperature sensing assembly needs to be well engineered and thoroughly tested. A failure can not only lead to personnel injury or plant disruption but also loss of human life in extreme situations. Now, there is a better way to pass a safety audit with a Temperature installation - a certified drawing that documents the installed device. Use of an Endress+Hauser FM XP approved sensors documents safety and reduces potential liability/legal issues.

 

TMT162 prevents costly plant shutdowns by detecting corrosion on thermocouples or RTDs before it corrupts the

measured value. Backlit display and an explosion-proof enclosure provide the ultimate protection in the harshest environments.

 

Consider E+H for all your temperature requirements :

The #2 temperature instrument company in the world
A global company with local manufacturing capabilities
Supply not just temperature devices but also  a power supply, display or recorder to complete the loop  
 

Specify and install complete temperature assemblies out of the box with one model number

A simplified model structure that allows easy specification for a complete assembly (thermowell + sensor + transmitter) that can be installed straight out of the box helps reduce engineering and installation complexity!

 

Advanced diagnostics improve temperature measurement information trust

Since temperature sensors, power supplies, wiring will become marginal or fail periodically - transmitters with advanced diagnostics can significantly improve temperature information performance and reliability. The advanced diagnostics provides process information that operators trust and enhances availability for both Basic Process Control (BPC) and Safety Instrumented System (SIS) installations

 

Advanced diagnostics include :

Drift detection, sensor failure
Power supply monitoring; prevents false measured value, low power supply indication
On-line setup; configure the instrument without shutting down the process - hot backup
Ambient temperature monitoring - warning indication if ambient limits exceeded
Split ranging, sensor backup, averaging and differential function for dual sensor units
Sensor backup maximizes uptime while eliminating unplanned shutdowns
 

Safety Integrity Level (SIL) is standard…even for our head mounted transmitters.

Our standard temperature transmitters are SIL2-rated and have the necessary documentation and life cycle support required by Safety System designers.  Documentation supporting use of even our  hermetically sealed head mounted temperature transmitters in SIS designs is provided.

 

 
Imprimir  |   Recomendar esta página  |   Marcar esta página