Pressure Black Liquor

Application Challenge:

Damaged cell by abrasion

 

Solution:

Type: Cerabar M PMC45

Media: Black Liquor

Temp: +135C

Pressure: <4bar

 

Benefit:

Traditionally used metal membrane devices have to be changed at least a couple of times per year due to the abrasiveness caused by the high solids content (74%). The Ceramic membrane has shown no signs of wear out.

 

Product Group:

Pressure PMC45

 
Imprimir  |   Recomendar esta página  |   Marcar esta página