Production

Safety and reliability

 
Separator    

The TDR type Levelflex is the ideal solution to replace the conventional displacer type level, and interface measurement and ESD control. The IS operated Levelflex is immune to build up and has no blocking distance due to the patented end-of-probe detection. The transmitter can be exchanged without shutting down the process and does not require an insulation valve. As required for the

individual safety related process, all Endress+Hauser instruments - level, pressure, temperature and flow - are available in SIL 2/3.

 
   
Water and Steam Injection    

The vortex shedding type Prowirl with integrated flow computer and temperature measurement allows direct cost control of the individual injection process to the various wells. All injection parameters like pressure, temperature, salinity, turbidity, pH, flowrate and energy consumed can be transmitted to a control room via Fieldgate, a single communication unit utilizing radio, telephone or

GSM. Fieldgate also allows bi-directional communication (you can call the well with your cell and check, for example, the flow rate at any time) and to set up to three alarm points for each transmitter.

   
Satellite and pump station    

One of the most expensive parts in separation and pipeline pumping are the costly demulsifyer and DRA chemicals injected to support demulsification and to reduce pipeline drag. Optimal use of these chemicals in ppm quantities ensures the  lowest operating expenses and best process performance by good separation and higher pipeline flowrates. Promass A counts every drop of your chemical

injection.

   
Production    

Regardless whether for subsea or topsite applications, Endress+Hauser offers the best fit solution to monitor your production flow (e.g. with subsea venturi). The Evolution type DP transmitter Deltabar S offers our customers an integrated DP-flow mode for very easy and fast commissioning. Thus, if the hand-held is not on hand you still can commission the DP-flow transmitter in no time. The

integrated memory chip stores all settings and events and records the measured flowrate. In conjunction with a net oil computer based on OPC, we provide a fully ope-rational and fully commissioned NOC. With the large portfolio covering almost all metering principles, Endress+Hauser is able to advise you on the best fit and most cost effective choice. This could for example be radiometric level detection to be installed inline, without requiring shut down on a knockout drum.

   
 
Imprimir  |   Recomendar esta página  |   Marcar esta página