Intente buscar por palabras clave, código de producto/pedido o número de serie, por ejemplo, "CM442" o "información técnica"
Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial
Fuel feed analysis

Fast composition measurement of gas turbine fuel feed

Accurate, non-destructive analysis of gas turbine fuel feed composition

To reduce carbon emissions, many companies are leveraging gas turbine assets by burning hydrogen-rich fuels. Hydrogen blends come with higher risks such as burner coke up and flashback, making reliable composition measurement essential. Traditional measurement techniques typically produce slow results, require intensive maintenance and can consume the sample or require flaring, increasing safety risk and product loss. Our Raman solutions can help.

  • Multi-component measurement in seconds

    for optimized turbine efficiency

    Endress+Hauser’s Raman Rxn5 analyzer performs full composition measurement of gas turbine fuel feeds without sacrificing speed. Fast results allow you to quickly detect fuel composition fluctuations and make critical changes to optimize operational efficiency. Easily adjust combustion conditions to accommodate the properties of the blended fuel. Quickly adjust for flame speed and reduce flashback risks. Minimize the risk of turbine issues such as stage down, blow out, or excess emissions.

Gas turbine in a power and energy plant ©Cultura Images RF/Strandperle

Gas turbine in a power and energy plant

Raman Rxn5 analyzer ©Endress+Hauser

Raman Rxn5 analyzer

Rxn-30 probe ©Endress+Hauser

Rxn-30 probe

Gas measurement solutions with Raman technology ©Endress+Hauser

Gas measurement solutions with Raman technology

Power and Energy plant ©Bobo1980-Fotolia

Power and Energy plant

Gas turbine ©iStock

Gas turbine

How we can help

Heighten the safety and efficiency of your gas turbine operations using fast and reliable, real-time composition measurement with low maintenance requirements.

  • Quickly detect transient events by receiving results in seconds.

  • Simultaneously measure H2 (0.1% to 100%), N2, CH4, C2H6, CO2, C3H8, O2, Btu, and Wobbe index from one system

  • Calculate the hydrocarbon dewpoint via composition measurement to avoid condensate and burner coke up

  • Conduct minimal sample conditioning with little maintenance, infrequent calibration, no sample transfer, and no carrier gases

  • Avoid potential damage to injection nozzles caused by flame flashback

  • Lo que ofrecemos

    The Raman Rxn5 analyzer equipped with an Rxn-30 probe delivers fast composition measurement of gas turbine fuel feeds. Reduce risk, optimize turbine operational conditions, and meet quality compliance specifications.

  • Hardware y Software

    • Raman Rxn5 analyzer

    • Raman RunTime embedded control software with Modbus TCP/IP or RS485

    • Raman Rxn-30 probe

    • Fiber optic cable up to 150 m

    • Sunshade racks, cabinets and shelters

    • Calibration with reference gas

    • Power and communications distribution

    • HTTPS remote access

  • Servicios

    • Application Consultancy & Onsite Inspection

    • Project Management & Engineering

    • FAT & SAT

    • Project Commissioning

    • System Performance Verification Services

    • Customer Training
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
Póngase en contacto con nuestros asesores especializados en soluciones

Para cuestiones específicas, rellene el formulario y nuestros asesores especializados en soluciones se pondrán en contacto con usted. Si lo desea, puede detallar un poco más la información en la caja de texto siguiente.

Explique lo más detalladamente posible en qué le podemos ayudar. De este modo podremos darle la mejor respuesta posible.

Descubra otras aplicaciones de esta industria