Intente buscar por palabras clave, código de producto/pedido o número de serie, por ejemplo, "CM442" o "información técnica"
Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial
Proservo NMS5 - Servomecanismo para la medición en depósitos

Proservo NMS5

NMS5
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
Más descargados
    • Manual de instrucciones (BA)

    Proservo NMS5 - Operating Instructions

    Versión en inglés - 06/2016

    New version available in English

    Proservo NMS5 of intelligent tank gauge is designed for high-accuracy liquid level measurement in storage and process applications. NMS5 performs the tank inventory management, loss control, total cost saving, and safe operation. NMS5 is designed for the purpose of single or multi-task installations, converting a wide range of measurement functions.

    • Información técnica (TI)

    Proservo NMS5 - Technical Information

    Versión en inglés - 06/2016

    New version available in English

    • SIL2 Certified • Measures liquid to an accuracy of +/- 0.7 mm •Measures two clear interface levels and specific gravity of up to three liquid phases •Profiling of Iiquid density throughout the tank (Tank profile) and upper layer (I/F profile) •Latest microtechnology keeps the design simple, lightweight and compact •Wetted parts are completely separated from the electronic circuit •Tank top mounting with 3” flange weighing only 12 kg (aluminum version) • Wide range of output signals including V1, RS 485,WM550,M/S, Enraf BPM and HART® protocol

62 documentos