FOUNDATION Fieldbus enables digital communication between field devices
and control systems using a two-wire architecture.
FOUNDATION Fieldbus helps make device data directly available within control, operating and asset management systems.
Certified devices support interoperability, while FOUNDATION Fieldbus's intrinsic safety design makes the technology suitable for hazardous area applications where reliable communication and safe operation are essential.
To ensure seamless integration, FOUNDATION Fieldbus devices are tested and certified in independent laboratories that are accredited by the Fieldbus Foundation. Additionally, all Endress+Hauser devices are released by all major HOST system suppliers for their system and tested with all relevant DCS systems under typical operating conditions.
FOUNDATION Fieldbus device information (parameter, status, etc.) is accessible with an FDT frame or DD operating tool. We offer DTMs and EDDs for all our FOUNDATION Fieldbus devices and ensure they are integrated into the above-mentioned tools. The device description files and certificates can be obtained from the download area of each product.
Explore the diverse portfolio of Endress+Hauser FOUNDATION Fieldbus-enabled instruments.
Tipo de señal de entradaCámara: • Cámara de 5 MP en la parte trasera con enfoque automático y flash LED de 1500 mcd • Cámara de 2 MP en el frontal Escáner: • Escáner de códigos de barras 1D/2D
PrecisiónClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Tiempo de respuestat90 starting at < 1,5 s iTHERM QuickSens depending on configuration
Máx. presión de proceso (estática)depending on the configuration
Rango de temperatura de operaciónPT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 basic TF: -50 °C ...200 °C (-58 °F ...392 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
PrecisiónClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Tiempo de respuestadepending on configuration
Máx. presión de proceso (estática)depending on the configuration up to 500 bar
Rango de temperatura de operaciónPT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 basic TF: -50 °C ...200 °C (-58 °F ...392 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Precisióndepending on application Class AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Tiempo de respuestadepending on application
Rango de temperatura de operación-196 °C…400 °C (-320,8 °F...752 °F)
Rango de medición4 dm³/min a 9600 m³/h (1 gal/min a 44 000 gal/min)
Rango de temperatura del medioMaterial del recubrimiento PFA: –20 a +150 °C (–4 a +302 °F) Material del recubrimiento PFA de alta temperatura: –20 a +180 °C (–4 a +356 °F) Material del recubrimiento PTFE: –40 a +130 °C (–40 a +266 °F)
Rango de medición0 a 2 200 000 kg/h (0 a 80 840 lb/min)
Rango de temperatura del medioEstándar: –50 a +150 °C (–58 a +302 °F) Opcional: –50 a +240 °C (–58 a +464 °F) Opción para altas temperaturas: –50 a +350 °C (–58 a +662 °F) Opcional: –196 a +150 °C (–320 a +302 °F)
PrecisiónClase AA conforme a IEC 60751 Clase A conforme a IEC 60751 Clase B conforme a IEC 60751 Clase especial o estándar conforme a ASTM E230 Clase 1 o 2 conforme a IEC 60584-2
Tiempo de respuestael mejor tiempo de respuesta con termopozo t90 que comienza por debajo de los 10 s según la configuración
Máx. presión de proceso (estática)según la configuración hasta 100 bar
Rango de temperatura de operaciónPT100 TF StrongSens: –50 °C … 500 °C (–58 °F … 932 °F) PT100 QuickSensTF: –50 °C … 200 °C (–58 °F … 392 °F) PT100 WW: –200 °C … 600 °C (–328 °F … 1.112 °F) PT100 TF: –50 °C … 400 °C (–58 °F … 752 °F) Termopar: Tipo K hasta 1.100 °C (2012 °F) Tipo J hasta 800 °C (1472 °F) Tipo N hasta 1.100 °C (2.012 °F)
Máx. longitud de inmersión bajo demandahasta 4.500,0 mm (177")
Sonda de temperatura TC de pared de tubo, disponible en versiones métricas e imperiales, diseñada para entornos exigentes como hornos de proceso, reformadores, intercambiadores de calor y calderas
Rango de medición0.5 m3/h a 263000 m3/h (2.5gal/min a 1665 Mgal/d)
Rango de temperatura del medioMaterial del revestimiento interior de goma dura: 0 a +80 °C (+32 a +176 °F) Material del revestimiento interior de poliuretano: –20 a +50 °C (–4 a +122 °F) Material del revestimiento interior de PTFE: –20 a +90 °C (–4 a +194 °F)
Rango de mediciónLíquido: 0,076 a 2.100 m³/h (0,045 a 1.300 ft³/min) en función del producto: agua con 1 bar a, 20 °C (14,5 psi a, 68 °F) Vapor, gas: 0,39 a 28.000 m³/h (0,23 a 17.000 ft³/min) en función del producto: vapor con 180 °C, 10 bar a (356 °F, 145 psi a); aire con 25 °C, 4,4 bar a (77 °F, 63,8 psi a)
Rango de temperatura del medioEstándar: –40 a +260 °C (–40 a +500 °F) Temperatura alta/baja (opcional): –200 a +400 °C (–328 a +752 °F)
Máx. presión de procesoPN 100, Clase 600, 20 K
Materiales húmedosTubo de medición: 1.4408 (C3FM); CX2MW similar a Hastelloy C22, 2.4602 Sensor DSC: 1.4404 (316/316L); UNS N06022 similar a Hastelloy C22, 2.4602 Conexión a proceso: 1.4404/F316/F316L); 2.4602
Valoramos su privacidad
Utilizamos cookies para mejorar su experiencia de navegación, recopilar estadísticas para optimizar la funcionalidad del sitio y ofrecer publicidad o contenido personalizado.
Al seleccionar «Aceptar todas», autoriza nuestro uso de cookies.
Para obtener más detalles, consulta nuestra política sobre cookies .